Gap Fillers

Gap fillers are ideal thermal interface materials for boards with varying or irregular surfaces. These materials also mitigate tolerance stack up and stress to the board. Aavid gap fillers offer a wide range of properties, including ultra-high thermal conductivity and are available in a wide variety of flexibility and adhesion options. These thermally conductive gap fillers are offered in full sheet sizes and custom cut shapes and can be used with Aavid heat sinks to improve heat transfer. Gap fillers are often used in Industries such as Automotive, Optical Components, Medical Devices and Laser Equipment.

Contact Us View Safety Documentation