Liquid Cold Plates

Liquid Cold plates are a critical component of a liquid cooled system. Aavid's liquid cold plate technology is the broadest range designed and manufactured in the industry. Our global capabilities enable us to develop and produce more efficient and compact cooling for extremely high heat loads while still maintaining design flexibility and reducing costs.

For more information on how cold plates work and the various technologies, visit our Technologies Section.

Browse Standard Cold Plates     Contact Us

Cold Plate Technologies Include

Hi-Contact Tube

Aavid’s Hi-Contact process utilizes a patented geometry to provide improved heat transfer. Standard Hi-Contact Cold Plates can be purchased on the online store or custom quoted.

Standard Tube

Cost efficient cold plates with bent tube technology that offer high levels of design flexibility especially for mounting.

Vortex

Highly specialized geometry allows for uniform cooling on both sides of the cold plate enabling more consistent performance.

Vacuum Brazed

High performance cold plates that can be designed with meso or micro channels, extended surfaces featuring skived or folded fins, or a combination thereof to increase heat transfer.

CAB Brazed

Brazed cold plates for cost sensitive applications. CAB brazed cold plates also offer more design flexibility in mounting as the flow paths are further from the plate.

Liquid Cold Plates Available Online

For product information or to purchase, click on the part number below.