PulseJets

Aavid SynJets utilize a unique diaphragm technology that creates pulsating jets of air for increased cooling efficiency ideal for hot spot cooling and unique application requirements. Unlike fans that dispense a constant, uniform air flow, SynJets emit quick bursts of air across the heat sink in constant, rapid succession. This action creates turbulence across the heat sink fins, resulting in more efficient cooling. Additionally, as the “jets” of air are emitted, ambient air is brought in through entrainment, optimizing the air flow without an increase in power.

The synthetic jet technology used in SynJets utilizes flexing diaphragms that are constantly moving to push air through the nozzle in a targeted fashion and bring in the surrounding ambient air through the same vent in a rapid cycle. The result is targeted air flow with high heat transfer capabilities that maximize cooling.

The unique design of Aavid SynJets not only provides increased thermal efficiency, but also more reliable, durable solutions that offer greater design flexibility. SynJets contain no frictional parts, thereby decreasing failure rates and overall wear and tear over time. They are less affected by dust and particle build up due to the absence of these frictional parts as well as the distinctive airflow.

Because SynJets enable smaller, lighter solutions with higher reliability, they are popular in the LED market as well as small form factor electronics cooling. SynJets™ can be easily paired with Aavid LED Heat Sinks.

 

Check Distributor Stock to Purchase SynJets Online