Accessories & Components

Thermal accessories complete your thermal solutions; clips, mounting, and card ejectors are essential to fully optimizing your solution. Meanwhile, thermal components include raw materials that can be assembled or machined into a thermal solution.

Shop Thermal Accessories Contact Us

Thermal Accessories

Attachment Clips

Aavid attachment clips include standard clips and the optimized Max Clips that can be paired with specialized heat sinks for high performance cooling for semiconductor packages.

Shop Now...

Mounting Kits

Pre-packaged grouping of hardware utilized for quick and easy heat sink mounting. Includes items such as screws, washers, and insulators.

Shop Now...

Card Ejectors & Pullers

Range of options for PCB handling when inserting or ejecting cards.

Shop Now...

Thermal Components

Raw Bar Aluminum Extrusion

In addition to cut to length or machined extruded aluminum heat sinks, Aavid also sells raw bar aluminum extrusions in full bar and half bar sizes.

Shop Now...

Heat Transfer Fins

Aavid utilizes high heat transfer fins in a number of solutions including heat exchangers and vacuum brazed cold plates, these fins can also be purchased separately.

Learn More...

Heat Pipe Kits

Kits are available for testing and prototyping purposes.

Shop Now...