O-Ring Size Chart

This o-ring size chart displays the actual sizes represented by the AS568 Standard O-Ring size chart. Included are 5 different Cross-Sections (0.070 through 0.275 inches), Inside-Diameters ranging from 0.029 to 18.955 inches and 20 Boss Fitting Sizes (-9XX series), including both an imperial and metric o-ring size chart

Unsure on what you need? Check out the industry standard O-Rings or customize your own .

Standard Compounds Custom Compounds

Interested in quantities of 100 or less?

Visit Amazon Store
AS568 Dash # Size (inches) Size (mm)
Inside Diameter Tolerance +/- Cross Section Tolerance +/- Inside Diameter Tolerance Cross Section Tolerance +/-
001 0.029 0.004 0.040 0.003 0.74 0.10 1.02 0.08
002 0.042 0.004 0.050 0.003 1.07 0.10 1.27 0.08
003 0.056 0.004 0.060 0.003 1.42 0.10 1.52 0.08
004 0.070 0.005 0.070 0.003 1.78 0.13 1.78 0.08
005 0.101 0.005 0.070 0.003 2.57 0.13 1.78 0.08
006 0.114 0.005 0.070 0.003 2.90 0.13 1.78 0.08
007 0.145 0.005 0.070 0.003 3.68 0.13 1.78 0.08
008 0.176 0.005 0.070 0.003 4.47 0.13 1.78 0.08
009 0.208 0.005 0.070 0.003 5.28 0.13 1.78 0.08
010 0.239 0.005 0.070 0.003 6.07 0.13 1.78 0.08
011 0.301 0.005 0.070 0.003 7.65 0.13 1.78 0.08
012 0.364 0.005 0.070 0.003 9.25 0.13 1.78 0.08
013 0.426 0.005 0.070 0.003 10.82 0.13 1.78 0.08
014 0.489 0.005 0.070 0.003 12.42 0.13 1.78 0.08
015 0.551 0.007 0.070 0.003 14.00 0.18 1.78 0.08
016 0.614 0.009 0.070 0.003 15.60 0.23 1.78 0.08
017 0.676 0.009 0.070 0.003 17.17 0.23 1.78 0.08
018 0.739 0.009 0.070 0.003 18.77 0.23 1.78 0.08
019 0.801 0.009 0.070 0.003 20.35 0.23 1.78 0.08
020 0.864 0.009 0.070 0.003 21.95 0.23 1.78 0.08
021 0.926 0.009 0.070 0.003 23.52 0.23 1.78 0.08
022 0.989 0.010 0.070 0.003 25.12 0.25 1.78 0.08
023 1.051 0.010 0.070 0.003 26.70 0.25 1.78 0.08
024 1.114 0.010 0.070 0.003 28.30 0.25 1.78 0.08
025 1.176 0.011 0.070 0.003 29.87 0.28 1.78 0.08
026 1.239 0.011 0.070 0.003 31.47 0.28 1.78 0.08
027 1.301 0.011 0.070 0.003 33.05 0.28 1.78 0.08
028 1.364 0.013 0.070 0.003 34.65 0.33 1.78 0.08
029 1.489 0.013 0.070 0.003 37.82 0.33 1.78 0.08
030 1.614 0.013 0.070 0.003 41.00 0.33 1.78 0.08
031 1.739 0.015 0.070 0.003 44.17 0.38 1.78 0.08
032 1.864 0.015 0.070 0.003 47.35 0.38 1.78 0.08
033 1.989 0.018 0.070 0.003 50.52 0.46 1.78 0.08
034 2.114 0.018 0.070 0.003 53.70 0.46 1.78 0.08
035 2.239 0.018 0.070 0.003 56.87 0.46 1.78 0.08
036 2.364 0.018 0.070 0.003 60.05 0.46 1.78 0.08
037 2.489 0.018 0.070 0.003 63.22 0.46 1.78 0.08
038 2.614 0.020 0.070 0.003 66.40 0.51 1.78 0.08
039 2.739 0.020 0.070 0.003 69.57 0.51 1.78 0.08
040 2.864 0.020 0.070 0.003 72.75 0.51 1.78 0.08
041 2.989 0.024 0.070 0.003 75.92 0.61 1.78 0.08
042 3.239 0.024 0.070 0.003 82.27 0.61 1.78 0.08
043 3.489 0.024 0.070 0.003 88.62 0.61 1.78 0.08
044 3.739 0.027 0.070 0.003 94.97 0.69 1.78 0.08
045 3.989 0.027 0.070 0.003 101.32 0.69 1.78 0.08
046 4.239 0.030 0.070 0.003 107.67 0.76 1.78 0.08
047 4.489 0.030 0.070 0.003 114.02 0.76 1.78 0.08
048 4.739 0.030 0.070 0.003 120.37 0.76 1.78 0.08
049 4.989 0.037 0.070 0.003 126.72 0.94 1.78 0.08
050 5.239 0.037 0.070 0.003 133.07 0.94 1.78 0.08
102 0.049 0.005 0.103 0.003 1.24 0.13 2.62 0.08
103 0.081 0.005 0.103 0.003 2.06 0.13 2.62 0.08
104 0.112 0.005 0.103 0.003 2.84 0.13 2.62 0.08
105 0.143 0.005 0.103 0.003 3.63 0.13 2.62 0.08
106 0.174 0.005 0.103 0.003 4.42 0.13 2.62 0.08
107 0.206 0.005 0.103 0.003 5.23 0.13 2.62 0.08
108 0.237 0.005 0.103 0.003 6.02 0.13 2.62 0.08
109 0.299 0.005 0.103 0.003 7.59 0.13 2.62 0.08
110 0.362 0.005 0.103 0.003 9.19 0.13 2.62 0.08
111 0.424 0.005 0.103 0.003 10.77 0.13 2.62 0.08
112 0.487 0.005 0.103 0.003 12.37 0.13 2.62 0.08
113 0.549 0.007 0.103 0.003 13.94 0.18 2.62 0.08
114 0.612 0.009 0.103 0.003 15.54 0.23 2.62 0.08
115 0.674 0.009 0.103 0.003 17.12 0.23 2.62 0.08
116 0.737 0.009 0.103 0.003 18.72 0.23 2.62 0.08
117 0.799 0.010 0.103 0.003 20.29 0.25 2.62 0.08
118 0.862 0.010 0.103 0.003 21.89 0.25 2.62 0.08
119 0.924 0.010 0.103 0.003 23.47 0.25 2.62 0.08
120 0.987 0.010 0.103 0.003 25.07 0.25 2.62 0.08
121 1.049 0.010 0.103 0.003 26.64 0.25 2.62 0.08
122 1.112 0.010 0.103 0.003 28.24 0.25 2.62 0.08
123 1.174 0.012 0.103 0.003 29.82 0.30 2.62 0.08
124 1.237 0.012 0.103 0.003 31.42 0.30 2.62 0.08
125 1.299 0.012 0.103 0.003 32.99 0.30 2.62 0.08
126 1.362 0.012 0.103 0.003 34.59 0.30 2.62 0.08
127 1.424 0.012 0.103 0.003 36.17 0.30 2.62 0.08
128 1.487 0.012 0.103 0.003 37.77 0.30 2.62 0.08
129 1.549 0.015 0.103 0.003 39.34 0.38 2.62 0.08
130 1.612 0.015 0.103 0.003 40.94 0.38 2.62 0.08
131 1.674 0.015 0.103 0.003 42.52 0.38 2.62 0.08
132 1.737 0.015 0.103 0.003 44.12 0.38 2.62 0.08
133 1.799 0.015 0.103 0.003 45.69 0.38 2.62 0.08
134 1.862 0.015 0.103 0.003 47.29 0.38 2.62 0.08
135 1.925 0.017 0.103 0.003 48.90 0.43 2.62 0.08
136 1.987 0.017 0.103 0.003 50.47 0.43 2.62 0.08
137 2.050 0.017 0.103 0.003 52.07 0.43 2.62 0.08
138 2.112 0.017 0.103 0.003 53.64 0.43 2.62 0.08
139 2.175 0.017 0.103 0.003 55.25 0.43 2.62 0.08
140 2.237 0.017 0.103 0.003 56.82 0.43 2.62 0.08
141 2.300 0.020 0.103 0.003 58.42 0.51 2.62 0.08
142 2.362 0.020 0.103 0.003 59.99 0.51 2.62 0.08
143 2.425 0.020 0.103 0.003 61.60 0.51 2.62 0.08
144 2.487 0.020 0.103 0.003 63.17 0.51 2.62 0.08
145 2.550 0.020 0.103 0.003 64.77 0.51 2.62 0.08
146 2.612 0.020 0.103 0.003 66.34 0.51 2.62 0.08
147 2.675 0.022 0.103 0.003 67.95 0.56 2.62 0.08
148 2.737 0.022 0.103 0.003 69.52 0.56 2.62 0.08
149 2.800 0.022 0.103 0.003 71.12 0.56 2.62 0.08
150 2.862 0.022 0.103 0.003 72.69 0.56 2.62 0.08
151 2.987 0.024 0.103 0.003 75.87 0.61 2.62 0.08
152 3.237 0.024 0.103 0.003 82.22 0.61 2.62 0.08
153 3.487 0.024 0.103 0.003 88.57 0.61 2.62 0.08
154 3.737 0.028 0.103 0.003 94.92 0.71 2.62 0.08
155 3.987 0.028 0.103 0.003 101.27 0.71 2.62 0.08
156 4.237 0.030 0.103 0.003 107.62 0.76 2.62 0.08
157 4.487 0.030 0.103 0.003 113.97 0.76 2.62 0.08
158 4.737 0.030 0.103 0.003 120.32 0.76 2.62 0.08
159 4.987 0.035 0.103 0.003 126.67 0.89 2.62 0.08
160 5.237 0.035 0.103 0.003 133.02 0.89 2.62 0.08
161 5.487 0.035 0.103 0.003 139.37 0.89 2.62 0.08
162 5.737 0.035 0.103 0.003 145.72 0.89 2.62 0.08
163 5.987 0.035 0.103 0.003 152.07 0.89 2.62 0.08
164 6.237 0.040 0.103 0.003 158.42 1.02 2.62 0.08
165 6.487 0.040 0.103 0.003 164.77 1.02 2.62 0.08
166 6.737 0.040 0.103 0.003 171.12 1.02 2.62 0.08
167 6.987 0.040 0.103 0.003 177.47 1.02 2.62 0.08
168 7.237 0.045 0.103 0.003 183.82 1.14 2.62 0.08
169 7.487 0.045 0.103 0.003 190.17 1.14 2.62 0.08
170 7.737 0.045 0.103 0.003 196.52 1.14 2.62 0.08
171 7.987 0.045 0.103 0.003 202.87 1.14 2.62 0.08
172 8.237 0.050 0.103 0.003 209.22 1.27 2.62 0.08
173 8.487 0.050 0.103 0.003 215.57 1.27 2.62 0.08
174 8.737 0.050 0.103 0.003 221.92 1.27 2.62 0.08
175 8.987 0.050 0.103 0.003 228.27 1.27 2.62 0.08
176 9.237 0.055 0.103 0.003 234.62 1.40 2.62 0.08
177 9.487 0.055 0.103 0.003 240.97 1.40 2.62 0.08
178 9.737 0.055 0.103 0.003 247.32 1.40 2.62 0.08
201 0.171 0.005 0.139 0.004 4.34 0.13 3.53 0.10
202 0.234 0.005 0.139 0.004 5.94 0.13 3.53 0.10
203 0.296 0.005 0.139 0.004 7.52 0.13 3.53 0.10
204 0.359 0.005 0.139 0.004 9.12 0.13 3.53 0.10
205 0.421 0.005 0.139 0.004 10.69 0.13 3.53 0.10
206 0.484 0.005 0.139 0.004 12.29 0.13 3.53 0.10
207 0.546 0.007 0.139 0.004 13.87 0.18 3.53 0.10
208 0.609 0.009 0.139 0.004 15.47 0.23 3.53 0.10
209 0.671 0.009 0.139 0.004 17.04 0.23 3.53 0.10
210 0.734 0.010 0.139 0.004 18.64 0.25 3.53 0.10
211 0.796 0.010 0.139 0.004 20.22 0.25 3.53 0.10
212 0.859 0.010 0.139 0.004 21.82 0.25 3.53 0.10
213 0.921 0.010 0.139 0.004 23.39 0.25 3.53 0.10
214 0.984 0.010 0.139 0.004 24.99 0.25 3.53 0.10
215 1.046 0.010 0.139 0.004 26.57 0.25 3.53 0.10
216 1.109 0.012 0.139 0.004 28.17 0.30 3.53 0.10
217 1.171 0.012 0.139 0.004 29.74 0.30 3.53 0.10
218 1.234 0.012 0.139 0.004 31.34 0.30 3.53 0.10
219 1.296 0.012 0.139 0.004 32.92 0.30 3.53 0.10
220 1.359 0.012 0.139 0.004 34.52 0.30 3.53 0.10
221 1.421 0.012 0.139 0.004 36.09 0.30 3.53 0.10
222 1.484 0.015 0.139 0.004 37.69 0.38 3.53 0.10
223 1.609 0.015 0.139 0.004 40.87 0.38 3.53 0.10
224 1.734 0.015 0.139 0.004 44.04 0.38 3.53 0.10
225 1.859 0.018 0.139 0.004 47.22 0.46 3.53 0.10
226 1.984 0.018 0.139 0.004 50.39 0.46 3.53 0.10
227 2.109 0.018 0.139 0.004 53.57 0.46 3.53 0.10
228 2.234 0.020 0.139 0.004 56.74 0.51 3.53 0.10
229 2.359 0.020 0.139 0.004 59.92 0.51 3.53 0.10
230 2.484 0.020 0.139 0.004 63.09 0.51 3.53 0.10
231 2.609 0.020 0.139 0.004 66.27 0.51 3.53 0.10
232 2.734 0.024 0.139 0.004 69.44 0.61 3.53 0.10
233 2.859 0.024 0.139 0.004 72.62 0.61 3.53 0.10
234 2.984 0.024 0.139 0.004 75.79 0.61 3.53 0.10
235 3.109 0.024 0.139 0.004 78.97 0.61 3.53 0.10
236 3.234 0.024 0.139 0.004 82.14 0.61 3.53 0.10
237 3.359 0.024 0.139 0.004 85.32 0.61 3.53 0.10
238 3.484 0.024 0.139 0.004 88.49 0.61 3.53 0.10
239 3.609 0.024 0.139 0.004 91.67 0.61 3.53 0.10
240 3.734 0.028 0.139 0.004 94.84 0.71 3.53 0.10
241 3.859 0.028 0.139 0.004 98.02 0.71 3.53 0.10
242 3.984 0.028 0.139 0.004 101.19 0.71 3.53 0.10
243 4.109 0.028 0.139 0.004 104.37 0.71 3.53 0.10
244 4.234 0.030 0.139 0.004 107.54 0.76 3.53 0.10
245 4.359 0.030 0.139 0.004 110.72 0.76 3.53 0.10
246 4.484 0.030 0.139 0.004 113.89 0.76 3.53 0.10
247 4.609 0.030 0.139 0.004 117.07 0.76 3.53 0.10
248 4.734 0.030 0.139 0.004 120.24 0.76 3.53 0.10
249 4.859 0.035 0.139 0.004 123.42 0.89 3.53 0.10
250 4.984 0.035 0.139 0.004 126.59 0.89 3.53 0.10
251 5.109 0.035 0.139 0.004 129.77 0.89 3.53 0.10
252 5.234 0.035 0.139 0.004 132.94 0.89 3.53 0.10
253 5.359 0.035 0.139 0.004 136.12 0.89 3.53 0.10
254 5.484 0.035 0.139 0.004 139.29 0.89 3.53 0.10
255 5.609 0.035 0.139 0.004 142.47 0.89 3.53 0.10
256 5.734 0.035 0.139 0.004 145.64 0.89 3.53 0.10
257 5.859 0.035 0.139 0.004 148.82 0.89 3.53 0.10
258 5.984 0.035 0.139 0.004 151.99 0.89 3.53 0.10
259 6.234 0.040 0.139 0.004 158.34 1.02 3.53 0.10
260 6.484 0.040 0.139 0.004 164.69 1.02 3.53 0.10
261 6.734 0.040 0.139 0.004 171.04 1.02 3.53 0.10
262 6.984 0.040 0.139 0.004 177.39 1.02 3.53 0.10
263 7.234 0.045 0.139 0.004 183.74 1.14 3.53 0.10
264 7.484 0.045 0.139 0.004 190.09 1.14 3.53 0.10
265 7.734 0.045 0.139 0.004 196.44 1.14 3.53 0.10
266 7.984 0.045 0.139 0.004 202.79 1.14 3.53 0.10
267 8.234 0.050 0.139 0.004 209.14 1.27 3.53 0.10
268 8.484 0.050 0.139 0.004 215.49 1.27 3.53 0.10
269 8.734 0.050 0.139 0.004 221.84 1.27 3.53 0.10
270 8.984 0.050 0.139 0.004 228.19 1.27 3.53 0.10
271 9.234 0.055 0.139 0.004 234.54 1.40 3.53 0.10
272 9.484 0.055 0.139 0.004 240.89 1.40 3.53 0.10
273 9.734 0.055 0.139 0.004 247.24 1.40 3.53 0.10
274 9.984 0.055 0.139 0.004 253.59 1.40 3.53 0.10
275 10.484 0.055 0.139 0.004 266.29 1.40 3.53 0.10
276 10.984 0.065 0.139 0.004 278.99 1.65 3.53 0.10
277 11.484 0.065 0.139 0.004 291.69 1.65 3.53 0.10
278 11.984 0.065 0.139 0.004 304.39 1.65 3.53 0.10
279 12.984 0.065 0.139 0.004 329.79 1.65 3.53 0.10
280 13.984 0.065 0.139 0.004 355.19 1.65 3.53 0.10
281 14.984 0.065 0.139 0.004 380.59 1.65 3.53 0.10
282 15.955 0.075 0.139 0.004 405.26 1.91 3.53 0.10
283 16.955 0.080 0.139 0.004 430.66 2.03 3.53 0.10
284 17.955 0.085 0.139 0.004 459.06 2.16 3.53 0.10
309 0.412 0.005 0.210 0.005 10.46 0.13 5.33 0.13
310 0.475 0.005 0.210 0.005 12.07 0.13 5.33 0.13
311 0.537 0.007 0.210 0.005 13.64 0.18 5.33 0.13
312 0.600 0.009 0.210 0.005 15.24 0.23 5.33 0.13
313 0.662 0.009 0.210 0.005 16.81 0.23 5.33 0.13
314 0.725 0.010 0.210 0.005 18.42 0.25 5.33 0.13
315 0.787 0.010 0.210 0.005 19.99 0.25 5.33 0.13
316 0.850 0.010 0.210 0.005 21.59 0.25 5.33 0.13
317 0.912 0.010 0.210 0.005 23.16 0.25 5.33 0.13
318 0.975 0.010 0.210 0.005 24.77 0.25 5.33 0.13
319 1.034 0.010 0.210 0.005 26.26 0.25 5.33 0.13
320 1.100 0.012 0.210 0.005 27.94 0.30 5.33 0.13
321 1.162 0.012 0.210 0.005 29.51 0.30 5.33 0.13
322 1.225 0.012 0.210 0.005 31.12 0.30 5.33 0.13
323 1.287 0.012 0.210 0.005 32.69 0.30 5.33 0.13
324 1.350 0.012 0.210 0.005 34.29 0.30 5.33 0.13
325 1.475 0.015 0.210 0.005 37.47 0.38 5.33 0.13
326 1.600 0.015 0.210 0.005 40.64 0.38 5.33 0.13
327 1.725 0.015 0.210 0.005 43.82 0.38 5.33 0.13
328 1.850 0.015 0.210 0.005 46.99 0.38 5.33 0.13
329 1.975 0.018 0.210 0.005 50.17 0.46 5.33 0.13
330 2.100 0.018 0.210 0.005 53.34 0.46 5.33 0.13
331 2.225 0.018 0.210 0.005 56.52 0.46 5.33 0.13
332 2.350 0.018 0.210 0.005 59.69 0.46 5.33 0.13
333 2.475 0.020 0.210 0.005 62.87 0.51 5.33 0.13
334 2.600 0.020 0.210 0.005 66.04 0.51 5.33 0.13
335 2.725 0.020 0.210 0.005 69.22 0.51 5.33 0.13
336 2.850 0.020 0.210 0.005 72.39 0.51 5.33 0.13
337 2.975 0.024 0.210 0.005 75.57 0.61 5.33 0.13
338 3.100 0.024 0.210 0.005 78.74 0.61 5.33 0.13
339 3.225 0.024 0.210 0.005 81.92 0.61 5.33 0.13
340 3.350 0.024 0.210 0.005 85.09 0.61 5.33 0.13
341 3.475 0.024 0.210 0.005 88.27 0.61 5.33 0.13
342 3.600 0.028 0.210 0.005 91.44 0.71 5.33 0.13
343 3.725 0.028 0.210 0.005 94.62 0.71 5.33 0.13
344 3.850 0.028 0.210 0.005 97.79 0.71 5.33 0.13
345 3.975 0.028 0.210 0.005 100.97 0.71 5.33 0.13
346 4.100 0.028 0.210 0.005 104.14 0.71 5.33 0.13
347 4.225 0.030 0.210 0.005 107.32 0.76 5.33 0.13
348 4.350 0.030 0.210 0.005 110.49 0.76 5.33 0.13
349 4.475 0.030 0.210 0.005 113.67 0.76 5.33 0.13
350 4.600 0.030 0.210 0.005 116.84 0.76 5.33 0.13
351 4.725 0.030 0.210 0.005 120.02 0.76 5.33 0.13
352 4.850 0.030 0.210 0.005 123.19 0.76 5.33 0.13
353 4.975 0.037 0.210 0.005 126.37 0.94 5.33 0.13
354 5.100 0.037 0.210 0.005 129.54 0.94 5.33 0.13
355 5.225 0.037 0.210 0.005 132.72 0.94 5.33 0.13
356 5.350 0.037 0.210 0.005 135.89 0.94 5.33 0.13
357 5.475 0.037 0.210 0.005 139.07 0.94 5.33 0.13
358 5.600 0.037 0.210 0.005 142.24 0.94 5.33 0.13
359 5.725 0.037 0.210 0.005 145.42 0.94 5.33 0.13
360 5.850 0.037 0.210 0.005 148.59 0.94 5.33 0.13
361 5.975 0.037 0.210 0.005 151.77 0.94 5.33 0.13
362 6.225 0.040 0.210 0.005 158.12 1.02 5.33 0.13
363 6.475 0.040 0.210 0.005 164.47 1.02 5.33 0.13
364 6.725 0.040 0.210 0.005 170.82 1.02 5.33 0.13
365 6.975 0.040 0.210 0.005 177.17 1.02 5.33 0.13
366 7.225 0.045 0.210 0.005 183.52 1.14 5.33 0.13
367 7.475 0.045 0.210 0.005 189.87 1.14 5.33 0.13
368 7.725 0.045 0.210 0.005 196.22 1.14 5.33 0.13
369 7.975 0.045 0.210 0.005 202.57 1.14 5.33 0.13
370 8.225 0.050 0.210 0.005 208.92 1.27 5.33 0.13
371 8.475 0.050 0.210 0.005 215.27 1.27 5.33 0.13
372 8.725 0.050 0.210 0.005 221.62 1.27 5.33 0.13
373 8.975 0.050 0.210 0.005 227.97 1.27 5.33 0.13
374 9.225 0.055 0.210 0.005 234.32 1.40 5.33 0.13
375 9.475 0.055 0.210 0.005 240.67 1.40 5.33 0.13
376 9.725 0.055 0.210 0.005 247.02 1.40 5.33 0.13
377 9.925 0.055 0.210 0.005 253.37 1.40 5.33 0.13
378 10.475 0.060 0.210 0.005 266.07 1.52 5.33 0.13
379 10.975 0.060 0.210 0.005 278.77 1.52 5.33 0.13
380 11.475 0.065 0.210 0.005 291.47 1.65 5.33 0.13
381 11.975 0.065 0.210 0.005 304.17 1.65 5.33 0.13
382 12.975 0.065 0.210 0.005 329.57 1.65 5.33 0.13
383 13.975 0.070 0.210 0.005 354.97 1.78 5.33 0.13
384 14.975 0.070 0.210 0.005 380.37 1.78 5.33 0.13
385 15.955 0.075 0.210 0.005 405.26 1.91 5.33 0.13
386 16.955 0.075 0.210 0.005 430.66 1.91 5.33 0.13
387 17.955 0.085 0.210 0.005 456.06 2.16 5.33 0.13
388 18.955 0.090 0.210 0.005 481.46 2.29 5.33 0.13
389 19.955 0.095 0.210 0.005 506.86 2.41 5.33 0.13
390 20.955 0.095 0.210 0.005 532.26 2.41 5.33 0.13
425 4.475 0.033 0.275 0.006 113.67 0.84 6.99 0.15
426 4.600 0.033 0.275 0.006 116.84 0.84 6.99 0.15
427 4.725 0.033 0.275 0.006 120.02 0.84 6.99 0.15
428 4.850 0.033 0.275 0.006 123.19 0.84 6.99 0.15
429 4.975 0.037 0.275 0.006 126.37 0.94 6.99 0.15
430 5.100 0.037 0.275 0.006 129.54 0.94 6.99 0.15
431 5.225 0.037 0.275 0.006 132.72 0.94 6.99 0.15
432 5.350 0.037 0.275 0.006 135.89 0.94 6.99 0.15
433 5.475 0.037 0.275 0.006 139.07 0.94 6.99 0.15
434 5.600 0.037 0.275 0.006 142.24 0.94 6.99 0.15
435 5.725 0.037 0.275 0.006 145.42 0.94 6.99 0.15
436 5.850 0.037 0.275 0.006 148.59 0.94 6.99 0.15
437 5.975 0.037 0.275 0.006 151.77 0.94 6.99 0.15
438 6.225 0.040 0.275 0.006 158.12 1.02 6.99 0.15
439 6.475 0.040 0.275 0.006 164.47 1.02 6.99 0.15
440 6.725 0.040 0.275 0.006 170.82 1.02 6.99 0.15
441 6.975 0.040 0.275 0.006 177.17 1.02 6.99 0.15
442 7.225 0.045 0.275 0.006 183.52 1.14 6.99 0.15
443 7.475 0.045 0.275 0.006 189.87 1.14 6.99 0.15
444 7.725 0.045 0.275 0.006 196.22 1.14 6.99 0.15
445 7.975 0.045 0.275 0.006 202.57 1.14 6.99 0.15
446 8.475 0.055 0.275 0.006 215.27 1.40 6.99 0.15
447 8.975 0.055 0.275 0.006 227.97 1.40 6.99 0.15
448 9.475 0.055 0.275 0.006 240.67 1.40 6.99 0.15
449 9.975 0.055 0.275 0.006 253.37 1.40 6.99 0.15
450 10.475 0.060 0.275 0.006 266.07 1.52 6.99 0.15
451 10.975 0.060 0.275 0.006 278.77 1.52 6.99 0.15
452 11.475 0.060 0.275 0.006 291.47 1.52 6.99 0.15
453 11.975 0.060 0.275 0.006 304.17 1.52 6.99 0.15
454 12.475 0.060 0.275 0.006 316.87 1.52 6.99 0.15
455 12.975 0.060 0.275 0.006 329.57 1.52 6.99 0.15
456 13.475 0.070 0.275 0.006 342.27 1.78 6.99 0.15
457 13.975 0.070 0.275 0.006 354.97 1.78 6.99 0.15
458 14.475 0.070 0.275 0.006 367.67 1.78 6.99 0.15
459 14.975 0.070 0.275 0.006 380.37 1.78 6.99 0.15
460 15.475 0.070 0.275 0.006 393.07 1.78 6.99 0.15
461 15.955 0.075 0.275 0.006 405.26 1.91 6.99 0.15
462 16.455 0.075 0.275 0.006 417.96 1.91 6.99 0.15
463 16.955 0.080 0.275 0.006 430.66 2.03 6.99 0.15
464 17.455 0.085 0.275 0.006 443.36 2.16 6.99 0.15
465 17.955 0.085 0.275 0.006 456.06 2.16 6.99 0.15
466 18.455 0.085 0.275 0.006 468.76 2.16 6.99 0.15
467 18.955 0.090 0.275 0.006 481.46 2.29 6.99 0.15
901 0.185 0.005 0.056 0.003 4.70 0.13 1.42 0.08
902 0.239 0.005 0.064 0.003 6.07 0.13 1.63 0.08
903 0.301 0.005 0.064 0.003 7.65 0.13 1.63 0.08
904 0.351 0.005 0.072 0.003 8.92 0.13 1.83 0.08
905 0.414 0.005 0.072 0.003 10.52 0.13 1.83 0.08
906 0.468 0.005 0.078 0.003 11.89 0.13 1.98 0.08
907 0.530 0.007 0.082 0.003 13.46 0.18 2.08 0.08
908 0.644 0.009 0.087 0.003 16.36 0.23 2.21 0.08
909 0.706 0.009 0.097 0.003 17.93 0.23 2.46 0.08
910 0.755 0.009 0.097 0.003 19.18 0.23 2.46 0.08
911 0.863 0.009 0.116 0.004 21.92 0.23 2.95 0.10
912 0.924 0.009 0.116 0.004 23.47 0.23 2.95 0.10
913 0.986 0.010 0.116 0.004 25.04 0.25 2.95 0.10
914 1.047 0.010 0.116 0.004 26.59 0.25 2.95 0.10
916 1.171 0.010 0.116 0.004 29.74 0.25 2.95 0.10
918 1.355 0.012 0.116 0.004 34.42 0.30 2.95 0.10
920 1.475 0.014 0.118 0.004 37.47 0.36 3.00 0.10
924 1.720 0.014 0.118 0.004 43.69 0.36 3.00 0.10
928 2.090 0.018 0.118 0.004 53.09 0.46 3.00 0.10
932 2.337 0.018 0.118 0.004 59.36 0.46 3.00 0.10

Contact Us