Graphic Overlay & Labels

Products

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Consistent branding and informational labeling are critical to product introduction, usage and management. Boyd Corporation can help you reduce component complexity by combining branding, communication of key information and electrical insulation into one high quality, dependable solution. Graphic overlays, also known as system information labels or graphic labels in some markets, and pressure sensitive labels are used to convey informational instructions to technicians, operators and customers. These are often designed in areas that require dielectric insulation to meet UL and other industry-specific requirements. Boyd combines informational labeling, like a FCC label, with innovative manufacturing methodologies and pantone color match on thin-film plastics for durable and dependable long term graphic overlay performance.

Contact Us                  Download Line Card                  Download Catalog


Solutions

  • Durable, four-color custom label printing process
  • Smooth gradations & halftones
  • Clear, transparent, anti-glare & deadfront windows or LCD/LED display screens
  • Selective UV textures & hardcoats
  • Dual surface printing
  • Multi-surface or raised labels for incorporation of buttons
  • Print with script or type
  • Prototypes available in one week
  • Precision laser cutting with close tolerances capable of creating intricate cutouts
  • Static cling labeling
  • Pantone color match (PMS), custom color match
  • Multi-color lenses
  • Pinhole placement for assembly automation, registration
  • Custom sizes, dimensions & features
  • Full-coverage, selective or island placement adhesive for intricate assembly & bonding needs
  • Integrated EMI/RFI shielding
  • Sequential serialization
  • Heat & moisture resistant
  • UL, RoHS & REACH compliance

Materials

  • Thin film plastics
  • Polycarbonate
  • Polypropylene
  • Polyester
  • PET-PC blends
  • Vinyl
  • Reflective & brushed polyester
  • Coated & textured
  • Insulating & EMI shielding
  • Embossed/debossed
  • Custom-matched adhesives
  • UV cured & conductive inks

Market Applications:

  • Rear panel graphic overlays for identification of input/output ports
  • Front panel graphic labels for device functionality identification
  • System information labels for precise informational      instructions
  • Pressure sensitive labels

Markets

Consumer Electronics
Enterprise Electronics
Industrial
Medical