Gaskets & Seals

Products

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

What is a gasket or seal?

Gaskets and seals are components that are designed to prevent liquid, dust, debris, air, gas, EMI, light, chemicals or other items from entering or exiting a device. They are designed to fill the space between two imperfect mating surfaces, with the gasket or sealing material accommodating surface irregularities.

A gasket or seal is generally made from a semi-resilient, conformable material that can have a number of highly specialized customizations optimized for the end product application. Material selection and gasket design relies on environmental conditions, compressive forces, mating surface finishes, material compatibility and temperature variations. Many applications utilize silicone foam gaskets due to their conformability, high material compatibility and versatility for a broad range of usage parameters.

Boyd utilizes world class precision converting in manufacturing engineering knowledge to develop, manufacture and deliver high performance sealing solutions. Boyd has decades of experience and specialization in selecting the optimal gasket material and gasket design for a wide array of applications. From acoustic microphone screens and filters and EMI shielding gaskets to oil pan gaskets and weather stripping, Boyd has the right solution for your sealing requirements.

Contact Us                  Download Line Card


Gasket and Sealing Solutions:

  • Possible customizations: resistant to oil, water, flame, mold, heat & other various chemical & environmental exposures, thicknesses, durometer, compression set & resistance, density, color
  • Vibration & acoustic damping for long term device durability
  • Made from various flexible & resilient materials that can be reinforced if desired & lubricated for easy assembly
  • Delivered in various formats: kisscut to sheets & roll presentation, die-cut
  • Plain or adhesive-backed for easy peel & stick applications featuring various tapes & adhesives

Gasket and Sealing Materials:

  • Bucote, nicote
  • Buna-N (nitrile) & Buna S rubber
  • Cloth, cloth inserted rubber
  • Cork & cork-rubber compositions
  • ECH (epichlorohydrin)
  • Electrically conductive foams, fabrics, rubber, tapes
  • EVA (ethylene vinyl acetate)
  • Flexible & rigid vinyl
  • Natural rubber
  • Neoprene rubber & coated fabrics
  • Open & closed cell foam & sponge
  • Plastics
  • Polyethylene, polystyrene, polypropylene, polyurethane, polyimide
  • PVC sponge
  • Silicone rubber
  • Stainless steel

Gasket & Seals Market Applications:

  • Acoustic microphone & speaker screens & filters
  • Air intake gasket, exhaust gasket and filtration gaskets
  • Airflow management & filtration
  • Bumpers, cushions & gap fillers
  • Cabinet & control panel door gasket, window frame gaskets
  • Compartment door seals
  • Cushions & spacers
  • Dash seals
  • Door, trunk, hood & window seals
  • Dust & water proofing
  • Electronic device housing vents
  • EMI shielding gaskets
  • Environmental & contaminant sealing, closed cell foam pad
  • Foam air & fluid filters
  • Grommets & plugs
  • Heat shielding
  • I/O gaskets
  • Input/output gaskets
  • Instrument panel gasketing
  • Lens, LCD & OLED screen gaskets
  • Low break-away & running friction seals
  • Moisture indicators
  • Oil pan gasket
  • Optically clear touch screen gaskets
  • O-Rings
  • Radiator shielding & air deflection seals
  • Rubber gasket, neoprene gasket, foam gasket, EPDM gasket
  • Rubber grommets
  • Shifter boot seals & manifold gasket
  • Shock & vibration absorption
  • Thermal & acoustic insulation & damping
  • Thermal transfer gap fillers
  • Valve & timing cover gaskets
  • Vent gaskets & filters
  • Ventilation/HVAC system gaskets & seals
  • Vibration management
  • Weather & dust proofing
  • Weather stripping

Gasket and Seals Markets:

Agriculture & Construction
Automotive
Gaskets and seals
Commercial Vehicle
Consumer Electronics
Enterprise Electronics
Industrial
Medical
Mobile Electronics