Custom Extrusions

Products

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Boyd’s precision extrusion technology focuses primarily rubber extrusion and plastic extrusion for sealing solutions made from various rubber and plastic compounds, customized to specific performance parameters by tailoring compound selection, component design, tool design and cure processes for optimized vulanization methodologies.

Our innovative engineering team designs extrusion processes that can include up to four different materials in one profile and multiple colors for the most complex application needs. We have decades of experience in matching raw materials to performance demands. If standard compounds do not meet the needs of your application, we work closely with our resin partners to develop custom compounds for you, including full color matching your custom colors.

We focus on continuous improvement and ongoing extrusion innovation that delivers increased value to our customers. In 2016 we introduced our new, proprietary Endura Tech technology which provides a cleaner-looking seal surface with the added bonus of improved flex fatigue and abrasion resistance - for enhanced aesthetics and long term performance.

Contact Us                 Download Line Card


Solutions

  • Single, dual durometer, tri & quad extrusions featuring multiple materials in one extrusion process
  • Custom-designed profiles, cradle-to-grave in just eight weeks is possible
  • Continuous or cut to length with secondary die cutting or other finishing options
  • Custom assemblies and kitting
  • Metal & wire carrier capable for ultimate strength & long term reliable performance in clip-on applications
  • Pressure sensitive adhesives for efficient peel-and-stick assembly & secondary weather sealing
  • Heat activated adhesives for the strongest adhesion & harshest applications
  • Mastic adhesives
  • Splicing, vulcanized splicing
  • Corner molding & bonding for frame seals
  • Flocked glass-run seals
  • Urethane slip & plasma coating for “non-stick” seals applications
  • Reinforced and non-reinforced tubing

Materials

   Rubber
  • Natural rubber/Polyisoprene(NR)
  • Ethylene-Propylene-Diene-Monomer(EPDM)
  • Styrene Butadiene rubber(Buna S/SBR/GR-S)
  • Synthetic Polyisoprene(IR)
  • Chlorsulfonated Polyethylene, Hyalon(CSM)
  • Acrylonitrile Butadiene, Nitrile, Buna N(NBR)
  • Chloroprene, Neoprene(CR)
  • Silicone(Si)
  • Epichlorohydrin(ECO)
  • Fluoroelastomer
   Plastic
  • Thermoplastics (TPE, TPO, TPU, TPV, TPR)
  • PVC
  • Nylon
  • Acrylic
  • Acetal
  • Ethylene Vinyl Acetate(EVA)
  • Polyethylene (HDPE, LDPE, LLDPE), Polystyrene (HIPS, PS),      Polyurethane(PU), Polypropylene(PP), Polycarbonate(PC)
  • Acrylonitrile Butadiene Styrene (ABS)
  • Teflon & glass filled material

Market Applications

  • Extruded gaskets
  • Environmental seals
  • Weather stripping
  • EPDM extrusion, thermoplastic extrusion
  • Primary & secondary door & window seals
  • Hood, trunk & storage compartment
  • Aerodynamic applications for efficient air flow management –      under hood baffle assemblies, behind cab flex extenders,      under trailer aero skirts
  • Edge protectors & floor transitions
  • Slide-out room seals, bottom pans, splash guards
  • Corner molding & corner tracks
  • Decorative trim
  • Bumpers & Pedal pads
  • O-Rings
  • Cord & tubing
  • Tank straps

Markets

Agriculture & Construction
Automotive
Commercial Vehicle
Recreational Vehicle