Optically Clear Adhesives for Advanced Displays
Enhance display robustness and minimize thickness, while still maintaining high light transmission and bond strength.
More Vivid Displays
OCAs match the display stack’s refractive index, maximizing color trueness and richness.
Precise Display Lamination
Reliably laminate precision display layers with tight tolerances.
Long Lasting
Enables rugged, long-lasting bonds in complex optically clear laminations.
Less Battery Drain
More efficient visual quality optimizes display power conversion to enhance the user experience with less demand on the battery.
Customizable
Combine with EMI/RFI absorbers, screen protection, and gasketing for advanced integrated display solutions .
Improve Display Performance
Improve contrast ratio and optical clarity while reducing the amount of reflected light.
What Goes Into Making Advanced Display Solutions?
(View transcript)
Industrial Drives and Control Systems
(View transcript)
Display and OCAs: Clear Adhesives for High Aesthetic Demands and Requirements
Optically clear adhesives (OCAs) are highly transparent adhesives that bond visually clear components in optically clear laminations providing a strong, reliable, and long-lasting bond while maintaining visual clarity of the components.
OCAs transmit as much light as possible through optimal refraction and improve the contrast ratio and optical clarity of LCD, LED, and OLED screens while reducing the amount of reflected light. This results in rich colors, sharp contrast, and vivid images.
Optically clear adhesives have superior optical and mechanical attachment qualities, high dimensional stability, low shrinkage, and whitening resistance to enable rugged, durable bonds in complex optically clear laminations.
Have a Question?
What Are Optically Clear Adhesives?
Optically clear adhesives are specialized materials designed to mechanically join surfaces with a matching refractive index. Bonding substrates with an OCA reduces light loss between layers and gives the appearance of being optically clear or invisible while maximizing display clarity.Why Use Optically Clear Adhesives?
Optically clear adhesives reliably bond optically clear assemblies like advanced displays. Applied with precision, OCAs join layers without visual distortions or air pockets and reduce internally reflected light for improved contrast and readability. Improve viewability in both indoor and outdoor applications and resist display whitening or yellowing over product lifetimes using OCAs in your display.OCAs with Boyd
Optically clear adhesives and other components that support display technologies are the most difficult raw materials to handle, fabricate and assemble due to high aesthetic demands and requirements.
Display technologies that feature OCAs require a range of material functionalities and supporting components to enhance screen performance, reduce battery demands, and optimize the end consumer’s engagement with the electronic display device.
Materials
- Acrylic
- Polyvinyl acetate (PVA)
- Polyurethane (PU)
- Silicone
- Epoxy
Common Substrates
- Polyethylene Terephthalate (PET)
- Acrylic Polymethyl Methacrylate (PMMA)
- Indium Tin Oxide (ITOs)
- Glass
Properties
- Optically clear
- High adhesion and peel strength
- High dimensional stability
- Low shrinkage
- Resistance to whitening or yellowing
Options
- Thickness
- Single sided or double-sided
- Tapes or sheets
- UV resistance
- High temperature and high humidity resistance
- Anti-glare treatments
Have questions? We’re ready to help!