|
ADHESIVE CHARACTERISTICS
• Wide Variety of Adhesion Strength Ratings
• A Variety of Pressure Sensitivity Ratings
• Various Formulations
– Soft or Hard
– Low to High Flexibility
– Conformable or Stable
– Repositionable/Low Tack
– UV & Solvent Resistant
– Low & High Temperature Performance
– Thermally or Electrically Conductive
– Transparent, Translucent
• Easy Application
• Compressible & Conformable
• Custom Thickness, Length, and Width
Tapes
• Transfer Tapes
– Single or Double Coated
– Laminating
– Acrylic
– Rubber
• Laminating / Low Surface Energy
– Acrylic
– Rubber
|
• Double Coated Tape
– Acrylic
– Silicone
– Rubber
– Foam
– Vinyl
• Custom Coating
HOOK & LOOP CHARACTERISTICS
• Heat and Flame Resistant
• Water Resistant
• Plasticizer Resistant
• Re-closable
• Single and Dual Lock
• Sew-on, Iron-on, or Pressure Sensitive
• Low to High Pull Strength
• Low to High Peel Strength
• Elastic or Standard
VHB TAPE CHARACTERISTICS
• Convenience and Simplicity of a Tape Fastener
• Various Peel and Shear Adhesion Ratings
– Durable, Lasting Bond
• Resistant to Temperature, Moisture, UV and Solvents
– Interior and Exterior Bonding Applications
– Wood, Metal
|
– Vinyl and Composite Mounting Bars to Glass
• Replaces Rivets, Bolts, Screws, Welding, Liquid Adhesives, and Other Permanent Fasteners
• Dampens Noise, Shock and Vibration
• Multiple Foam Types
• Custom Thicknesses, Widths, and Lengths
Available in:
• Various Colors
• Clear VHB Tape for Transparent Materials
– Mount Signs on Glass and Acrylics
• Low Surface Energy Tapes
• Low Temperature Acrylic Tapes
• Multi-Purpose Acrylic Tapes
• Modified Acrylic Tapes
• Adhesive Transfer Tapes
• Conformable Foam Tapes
• Specialty Foam Tapes
• Double Sided
– Efficient in Preventing Bi-metallic Corrosion
|