Custom Extrusions

APPLICATIONS

• Extruded Gaskets & Seals
• Weather Stripping
• Edge Protectors
• Decorative Trim
• Bumpers
• Pedal Pads
• Cord and Tubing
• Adhesive Applications

 

MATERIALS

• Rubber
– (NR) Natural Rubber/Polyisoprene
–(EPDM) Ethylene-Propylene-Diene-Monomer
–(SBR/GR-S)Styrene Butadiene Rubber (Buna S)
–(IR)Synthetic Polyisoprene
–(CSM)Chlorsulfonated Polyethylene, Hyalon
–(NBR)Acrylonitrile Butadiene, Nitrile, Buna N
–(CR)Chloroprene, Neoprene
–(SI) SIlicone
–(ECO)Epichlorohydrin
 • Plastic
– TPE, TPO, TPU, TPV, TPR
– PVc


– Nylon
– Acrylic
– Acetal
– (EVA) Ethylene Vinyl Acetate
– (HDPE, LDPE, LLDPE) Polyethylene
– (ABS) Acrylonitrile-Butadiene-Styrene
– (HIPS, PS) Polystyrene
– Polyurethane
– Polypropylene
– Polycarbonate
– Teflon Filled Material
– Glass Filled Material
CAPABILITIES
• Splicing
• Secondary Die Cutting
• Reinforced and Non-Reinforced Tubing
• Mandrel Forming
• Single, Dual and Co-Extrusions
• Plastic Welding
• Pressure Sensitive Adhesives
• Continuous or Cut to Length
• Custom Design/Profile
• Custom Assemblies