Hydraulic Hoses & Tubing

CAPABILITIES
• Wire Braided Reinforced Hoses
– Single, Double, or Triple Reinforced
– Synthetic Rubber or Textile Braid Cover
• Non-Metallic Fiber Braid Reinforced Hoses
– Single or Double Reinforced
– Synthetic Rubber or Textile Braid Cover
• Spiral Reinforced Hoses
– Four or Six Spiral Reinforced
• Custom Reinforced Hoses
– Combined Wire & Fiber Braided Hoses
• Auto Hydraulic Brake Hoses
• Hydraulic Tubing
– Seamless Stainless Steel
– Seamless Carbon Steel
– Motive Force Steering Pressure Pipes
• Custom Sizes
– Length, Diameter & Thickness

APPLICATIONS
• Hydraulic & Pneumatic Systems
• Hydrostatic Transmissions
• Automotive/Trucking
• Industrial/Construction
• Brake Systems
• Power Steering Systems
• Carry Hydraulic Fluids
– Glycol
– Mineral Oils
– Fuels
– Lubrication
– Emulsion
– Hydrocarbons
• Special & Multi -Purpose
• Low & High Pressure Hydraulic Hoses
• Low & High Temperature Applications


• Low, Medium & High Pressure Hoses
• Low & High Pressure Pneumatic Hoses
• Low & High Bend Radius
• Low & High Flexibility
• Wide Variety of Fittings
– PVC
– Aluminum
– Bronze
– Stainless Steel
• Abrasion & Corrosion Resistant
• Ozone and UV Resistant
• Weather and Oil Resistant
• Flame Retardant