Metal Stamping & Fabrication

Boyd’s experienced technical team has expertise in stamped and fabricated metal components ideal for long term and dependable performance requirements for structural components like mounting and metal brackets made from SUS 304 stainless steel to hard disk drive (HDD) dampers. From product or manufacturing design to complex tooling for progressive die stamping to part cleansing and assembly needs, we offer a comprehensive one-stop solution for metal stamping and metal fabrication. With stringent controls for production flow, on‐time delivery and cleanroom manufacturing environments down to Class 100, we deliver zero‐defect metal stamping and fabricated products that adhere to international standards.

Download the Metal Stamping & Fabrication line card here! Download

Solutions

  • Precision 10 to 1100 ton stamping presses for various metal materials, gauges & dimensions
  • Progressive die stamping or stage tool stamping for metal components with intricate or challenging geometries & designs
  • CNC laser, turret punch press & wire cutting, including materials as thin as 3mm, ideal for quick turn arounds & prototyping
  • Metal forming: roll forming, bending, shearing, shaping
  • Robotic laser & spot welding
  • Deburring, graining, polishing, sandblasting, hairline, auto degreasing or cleaning, laser etching for precise finishing needs
  • Cleanroom manufacturing Class 100 to Class 100K, ultrasonic cleaning
  • Levelling with CMM (Coordinate Measuring Machine)
  • Complete assembly solutions including rivets, studs, brackets, NC riveting, auto tapping
  • Various finishes: natural, electroplated (tin, zinc, nickel, gold), electroless plating, powder coating, wet coat painting, polishing),
  • Heat treating including annealed heat treatment, quenching, hydrogen embrittlement
  • Rubber or plastic over-molded metal

Materials

  • Various industry or specification aligned metals including      various stainless steel, like SUS 304, aluminum, copper and      other materials.

Market Applications:

  • Brackets
  • Hard disk drive (HDD) dampers
  • Washers
  • Mounting tabs
  • Filter frames
  • Clips
  • Springs
  • Battery contacts & terminals
  • Engine components
  • Multimedia facilities
  • Door latches & windows
  • Car seats & frame structure components
  • Office automation equipment & home appliance bracketing &      structures
  • Instrument panel shells, enclosures, cases, heat sinks,      shielding cages

Markets

Commercial Vehicle
Agriculture & Construction
Industrial
Enterprise Electronics