Custom Moldings

Boyd’s custom rubber molding and plastic molding solutions feature a number of various manufacturing technologies to achieve specific shape, dimensional and performance needs across a wide variety of markets with innovative & cost effective tooling designs and quick speed to market. Color and texture matches are available for brand management and aesthetic needs. Over-molding technologies combine multiple materials and/or colors to consolidate complementary component designs. Our experienced field application engineers will review your designs to recommend adjustments that enhance performance or help meet cost saving objectives.

Download the Custom Moldings line card here! Download

Solutions

  • Rubber injection molding, plastic injection molding, compression and transfer molding
  • Vacuum molding & forming
  • Metal insert over-molding combining metal connectors, bolts and attachments with bumpers, grommets or other components
  • 2 & 3 shot over-molding to achieve multiple raw material combinations
  • 2 & 3 color over-molding
  • Insert over-molding
  • Blow molding & rotational molding
  • Custom designs & compound formulations

Materials

   Rubber
  • Natural rubber
  • Ethylene-Propylene-Diene-Monomer (EPDM)
  • Ethylene Acrylic Rubber (AEM)
  • Alkyl Acrylate Copolymer (ACM)
  • Neoprene
  • Nitrile (NBR)
  • Silicones (ASTM D200 compounds & most Z1 requirements)
   Plastic
  • Polyethylene (PE), Polypropylene (PP), Polycarbonate-ABS      (PC-ABS)
  • Acrylonitrile Butadiene Styrene (ABS)
  • Nylon,
  • PVC
  • Talc & glass fillers available

Market Applications:

  • Molded gaskets & environmental seals
  • Plugs
  • Buttons
  • Rubber mud flaps
  • Floor mats
  • Boots
  • Couplings
  • Handles
  • Bushings
  • Grommets & vibration isolators
  • Isolators & fittings
  • Rubber bellows
  • Baffles & shields
  • Pedal pads
  • Vibration Mounts
  • O-Rings
  • Grips & knobs
  • Bumpers
  • Body molding close-outsing
  • Rubber to metal bonding
  • Molded hoses & tubing
  • Diaphragms

Markets

Automotive
Commercial Vehicle
Agriculture & Construction
Industrial